| Items |
11204E 11200-E Series Self Aligning Ball Bearings with Extended Inner Ring |
11205E 11200-E Series Self Aligning Ball Bearings with Extended Inner Ring |
11206E 11200-E Series Self Aligning Ball Bearings with Extended Inner Ring |
11207E 11200-E Series Self Aligning Ball Bearings with Extended Inner Ring |
11208E 11200-E Series Self Aligning Ball Bearings with Extended Inner Ring |
|||||
| Bore d | N/A 20.000 mm | N/A 25.000 mm | N/A 30.000 mm | N/A 35.000 mm | N/A 40.000 mm | |||||
| Outside Diameter D1 | N/A 47.0000 mm | N/A 52.0000 mm | N/A 62.0000 mm | N/A 72.0000 mm | N/A 80.0000 mm | |||||
| Width C | N/A 14 mm | N/A 15 mm | N/A 16 mm | N/A 17 mm | N/A 18 mm | |||||
| Width B | N/A 40.00 mm | N/A 44.00 mm | N/A 48.00 mm | N/A 52.00 mm | N/A 56.00 mm | |||||
| Fillet Radius ra | N/A 1.00 mm | |||||||||
| Basic Dynamic Radial Load Rating | N/A 12700 N | N/A 14300 N | N/A 15600 N | N/A 19000 N | N/A 19900 N | |||||
| Basic Static Radial Load Rating Co | N/A 3400 N | N/A 4000 N | N/A 4650 N | N/A 6000 N | N/A 6950 N | |||||
| Grease or Oil Speed Rating n1 | N/A 9000 rpm | N/A 8000 rpm | N/A 6700 rpm | N/A 5600 rpm | N/A 5000 rpm | |||||
|
|
||||||||||