| Items |
1900-RD 1900-RD Series Matched Angular Contact Ball Bearing Assemblies |
1901-RD 1900-RD Series Matched Angular Contact Ball Bearing Assemblies |
1902-RD 1900-RD Series Matched Angular Contact Ball Bearing Assemblies |
1903-RD 1900-RD Series Matched Angular Contact Ball Bearing Assemblies |
1904-RD 1900-RD Series Matched Angular Contact Ball Bearing Assemblies |
|||||
| Bore d | N/A 10.000 mm | N/A 12.000 mm | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | |||||
| Outside Diameter D1 | N/A 22.0000 mm | N/A 24.0000 mm | N/A 28.0000 mm | N/A 30.0000 mm | N/A 37.0000 mm | |||||
| Width B | N/A 12.00 mm | N/A 12.00 mm | N/A 14.00 mm | N/A 14.00 mm | N/A 18.00 mm | |||||
| Fillet Radius ra | N/A 0.30 mm | |||||||||
| Fillet Radius rb | N/A 0.10 mm | N/A 0.10 mm | N/A 0.10 mm | N/A 0.10 mm | N/A 0.15 mm | |||||
| Grease Speed Rating n1 | N/A 26000 rpm | N/A 24000 rpm | N/A 19000 rpm | N/A 18000 rpm | N/A 14000 rpm | |||||
| Oil Speed Rating n2 | N/A 32000 rpm | N/A 29000 rpm | N/A 24000 rpm | N/A 22000 rpm | N/A 18000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 5070 N | N/A 5270 N | N/A 7930 N | N/A 8710 N | N/A 15300 N | |||||
| Basic Static Radial Load Rating Co | N/A 3100 N | N/A 3550 N | N/A 5400 N | N/A 6100 N | N/A 11600 N | |||||
|
|
||||||||||