| Items |
C4F012ZM C4F-ZM Series Four-Bolt Composite Flange ZMaRC Units Inch |
C4F015ZM C4F-ZM Series Four-Bolt Composite Flange ZMaRC Units Inch |
C4F100ZM C4F-ZM Series Four-Bolt Composite Flange ZMaRC Units Inch |
C4F102ZM C4F-ZM Series Four-Bolt Composite Flange ZMaRC Units Inch |
C4F103ZM C4F-ZM Series Four-Bolt Composite Flange ZMaRC Units Inch |
|||||
| Shaft Diameter D | N/A 3/4 in | N/A 15/16 in | N/A 1 in | N/A 1 1/8 in | N/A 1 3/16 in | |||||
| Dimension A1 | N/A 1.1875 in | N/A 1.2188 in | N/A 1.2188 in | N/A 1.2813 in | N/A 1.2813 in | |||||
| Dimension A2 | N/A 0.5938 in | |||||||||
| Dimension DA | N/A 2.6875 in | N/A 2.9375 in | N/A 2.9375 in | N/A 3.6875 in | N/A 3.6875 in | |||||
| Distance J | N/A 2.5000 in | N/A 2.7500 in | N/A 2.7500 in | N/A 3.2500 in | N/A 3.2500 in | |||||
| Dimension L | N/A 3.3750 in | N/A 3.7500 in | N/A 3.7500 in | N/A 4.2500 in | N/A 4.2500 in | |||||
| Diameter N | N/A 0.5370 in | N/A 0.4531 in | N/A 0.5370 in | N/A 0.4531 in | N/A 0.5370 in | |||||
| Height T | N/A 1.4688 in | N/A 1.5313 in | N/A 1.5313 in | N/A 1.6563 in | N/A 1.6563 in | |||||
| Weight W | N/A 0.57 lb | N/A 0.76 lb | N/A 0.71 lb | N/A 1.07 lb | N/A 1.01 lb | |||||
| Basic Dynamic Radial Load Rating | N/A 2860 lbf | N/A 3150 lbf | N/A 3150 lbf | N/A 4380 lbf | N/A 4380 lbf | |||||
| Basic Static Radial Load Rating Co | N/A 1470 lbf | N/A 1750 lbf | N/A 1750 lbf | N/A 2520 lbf | N/A 2520 lbf | |||||
| Insert Bearing IB | N/A ZMaRC | |||||||||
|
|
||||||||||