| Items |
C4F012SS C4F-SS Series Four-Bolt Composite Flange Stainless Steel Units Inch |
C4F100SS C4F-SS Series Four-Bolt Composite Flange Stainless Steel Units Inch |
C4F103SS C4F-SS Series Four-Bolt Composite Flange Stainless Steel Units Inch |
C4F104SSR C4F-SS Series Four-Bolt Composite Flange Stainless Steel Units Inch |
C4F104SS C4F-SS Series Four-Bolt Composite Flange Stainless Steel Units Inch |
|||||
| Shaft Diameter D | N/A 3/4 in | N/A 1 in | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 1/4 in | |||||
| Dimension A1 | N/A 1.1875 in | N/A 1.2188 in | N/A 1.2813 in | N/A 1.0625 in | N/A 1.3750 in | |||||
| Dimension A2 | N/A 0.5938 in | N/A 0.5938 in | N/A 0.5938 in | N/A 0.5000 in | N/A 0.6563 in | |||||
| Dimension DA | N/A 2.6875 in | N/A 2.9375 in | N/A 3.6875 in | N/A 3.6875 in | N/A 4.1875 in | |||||
| Distance J | N/A 2.5000 in | N/A 2.7500 in | N/A 3.2500 in | N/A 3.2500 in | N/A 3.6250 in | |||||
| Dimension L | N/A 3.3750 in | N/A 3.7500 in | N/A 4.2500 in | N/A 4.2500 in | N/A 4.6250 in | |||||
| Diameter N | N/A 0.5370 in | N/A 0.5370 in | N/A 0.5370 in | N/A 0.4688 in | N/A 0.5469 in | |||||
| Height T | N/A 1.4688 in | N/A 1.5313 in | N/A 1.6563 in | N/A 1.6719 in | N/A 1.8281 in | |||||
| Weight W | N/A 0.57 lb | N/A 0.71 lb | N/A 1.01 lb | N/A 1.40 lb | N/A 1.57 lb | |||||
| Basic Dynamic Radial Load Rating | N/A 2380 lbf | N/A 2520 lbf | N/A 3510 lbf | N/A 3510 lbf | N/A 4560 lbf | |||||
| Basic Static Radial Load Rating Co | N/A 1470 lbf | N/A 1750 lbf | N/A 2520 lbf | N/A 2520 lbf | N/A 3440 lbf | |||||
| Insert Bearing IB | N/A Stainless Steel | |||||||||
|
|
||||||||||