| Items |
S2F20SS S2F-SS Series Cast Stainless Steel Two-Bolt Flange Units - Insert Bearings Metric |
S2F25SS S2F-SS Series Cast Stainless Steel Two-Bolt Flange Units - Insert Bearings Metric |
S2F30SS S2F-SS Series Cast Stainless Steel Two-Bolt Flange Units - Insert Bearings Metric |
S2F35SS S2F-SS Series Cast Stainless Steel Two-Bolt Flange Units - Insert Bearings Metric |
S2F40SS S2F-SS Series Cast Stainless Steel Two-Bolt Flange Units - Insert Bearings Metric |
|||||
| Shaft Diameter D | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
| Dimension A1 | N/A 25.8 mm | N/A 29.4 mm | N/A 34.1 mm | N/A 35.7 mm | N/A 38.9 mm | |||||
| Dimension A2 | N/A 11.1 mm | N/A 13.5 mm | N/A 13.5 mm | N/A 14.3 mm | N/A 14.3 mm | |||||
| Height H | N/A 111.9 mm | N/A 123.4 mm | N/A 141.3 mm | N/A 155.6 mm | N/A 171.5 mm | |||||
| Distance J | N/A 89.7 mm | N/A 98.8 mm | N/A 116.7 mm | N/A 130.2 mm | N/A 143.7 mm | |||||
| Dimension L | N/A 60.3 mm | N/A 69.9 mm | N/A 79.4 mm | N/A 92.1 mm | N/A 101.6 mm | |||||
| Diameter N | N/A 11.1 mm | N/A 12.7 mm | N/A 12.7 mm | N/A 14.3 mm | N/A 14.3 mm | |||||
| Height T | N/A 32.5 mm | N/A 36.5 mm | N/A 42.1 mm | N/A 46.0 mm | N/A 53.0 mm | |||||
| Basic Dynamic Radial Load Rating C | N/A 10600 N | N/A 11200 N | N/A 15600 N | N/A 20300 N | N/A 24700 N | |||||
| Basic Static Radial Load Rating Co | N/A 6550 N | N/A 7800 N | N/A 11200 N | N/A 15300 N | N/A 19000 N | |||||
| Insert Bearing IB | N/A Stainless Steel | |||||||||
|
|
||||||||||