| Items |
CTN20ZM CTN-ZM Series Composite Narrow Slot Take-Up ZMaRC Units Metric |
CTN25ZM CTN-ZM Series Composite Narrow Slot Take-Up ZMaRC Units Metric |
CTN30ZM CTN-ZM Series Composite Narrow Slot Take-Up ZMaRC Units Metric |
CTN35ZM CTN-ZM Series Composite Narrow Slot Take-Up ZMaRC Units Metric |
CTN40ZM CTN-ZM Series Composite Narrow Slot Take-Up ZMaRC Units Metric |
|||||
| Shaft Diameter D | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
| Width A | N/A 34.9 mm | N/A 34.9 mm | N/A 34.9 mm | N/A 34.9 mm | N/A 41.3 mm | |||||
| Dimension L | N/A 87.3 mm | N/A 90.5 mm | N/A 109.5 mm | N/A 114.3 mm | N/A 136.5 mm | |||||
| Dimension D2 | N/A 55.5 mm | N/A 55.5 mm | N/A 68.3 mm | N/A 68.3 mm | N/A 82.6 mm | |||||
| Dimension H | N/A 22.2 mm | N/A 22.2 mm | N/A 25.4 mm | N/A 25.4 mm | N/A 29.4 mm | |||||
| Dimension G | N/A 11.1 mm | N/A 11.1 mm | N/A 12.7 mm | N/A 12.7 mm | N/A 16.7 mm | |||||
| Pin Dia A1 | N/A 6.4 mm | N/A 6.4 mm | N/A 6.4 mm | N/A 6.4 mm | N/A 7.9 mm | |||||
| Dimension J | N/A 7.9 mm | N/A 7.9 mm | N/A 7.9 mm | N/A 7.9 mm | N/A 9.5 mm | |||||
| Dimension B | N/A 79.4 mm | N/A 79.4 mm | N/A 104.8 mm | N/A 104.8 mm | N/A 120.7 mm | |||||
| Dimension C | N/A 66.7 mm | N/A 66.7 mm | N/A 88.9 mm | N/A 88.9 mm | N/A 101.6 mm | |||||
| Dimension N | N/A 19.8 mm | |||||||||
| Dimension S1 | N/A 18.3 mm | N/A 19.8 mm | N/A 22.2 mm | N/A 25.4 mm | N/A 30.0 mm | |||||
| Weight W | N/A 0.32 kg | N/A 0.32 kg | N/A 0.50 kg | N/A 0.73 kg | N/A 1.00 kg | |||||
| Basic Dynamic Radial Load Rating | N/A 12700 N | N/A 14000 N | N/A 19500 N | N/A 25500 N | N/A 30700 N | |||||
| Basic Static Radial Load Rating Co | N/A 6550 N | N/A 7800 N | N/A 11200 N | N/A 15300 N | N/A 19000 N | |||||
| Insert Bearing IB | N/A ZMaRC | |||||||||
|
|
||||||||||