| Items |
ZPB20ZM ZPB-ZM Series Cast Iron Pilow Block ZMaRC Units - Coated Insert Bearings Metric |
ZPB25ZM ZPB-ZM Series Cast Iron Pilow Block ZMaRC Units - Coated Insert Bearings Metric |
ZPB30ZM ZPB-ZM Series Cast Iron Pilow Block ZMaRC Units - Coated Insert Bearings Metric |
ZPB35ZM ZPB-ZM Series Cast Iron Pilow Block ZMaRC Units - Coated Insert Bearings Metric |
ZPB40ZM ZPB-ZM Series Cast Iron Pilow Block ZMaRC Units - Coated Insert Bearings Metric |
|||||
| Shaft Diameter D | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
| Width A | N/A 32.0 mm | N/A 36.0 mm | N/A 40.0 mm | N/A 45.0 mm | N/A 48.0 mm | |||||
| Dimension A1 | N/A 21.0 mm | N/A 22.0 mm | N/A 25.4 mm | N/A 28.0 mm | N/A 31.0 mm | |||||
| Height H | N/A 64.0 mm | N/A 70.0 mm | N/A 82.0 mm | N/A 93.0 mm | N/A 99.0 mm | |||||
| Dimension H1 | N/A 33.3 mm | N/A 36.5 mm | N/A 42.9 mm | N/A 47.6 mm | N/A 49.2 mm | |||||
| Dimension H2 | N/A 14.0 mm | N/A 16.0 mm | N/A 16.5 mm | N/A 19.0 mm | N/A 19.0 mm | |||||
| Distance JMIN | N/A 88.0 mm | N/A 94.0 mm | N/A 108.0 mm | N/A 119.0 mm | N/A 125.0 mm | |||||
| Distance JMAX | N/A 106.0 mm | N/A 110.0 mm | N/A 127.0 mm | N/A 133.0 mm | N/A 146.0 mm | |||||
| Dimension L | N/A 127.0 mm | N/A 130.0 mm | N/A 152.0 mm | N/A 160.0 mm | N/A 175.0 mm | |||||
| Dimension N | N/A 20.5 mm | N/A 19.5 mm | N/A 23.5 mm | N/A 21.0 mm | N/A 24.0 mm | |||||
| Dimension N1 | N/A 11.5 mm | N/A 11.5 mm | N/A 14.0 mm | N/A 14.0 mm | N/A 14.0 mm | |||||
| Dimension S1 | N/A 18.3 mm | N/A 19.8 mm | N/A 22.2 mm | N/A 25.4 mm | N/A 30.0 mm | |||||
| Weight W | N/A 0.64 kg | N/A 0.77 kg | N/A 1.30 kg | N/A 1.65 kg | N/A 1.95 kg | |||||
| Basic Dynamic Radial Load Rating C | N/A 12700 N | N/A 14000 N | N/A 19500 N | N/A 25500 N | N/A 30700 N | |||||
| Basic Static Radial Load Rating Co | N/A 6550 N | N/A 7800 N | N/A 11200 N | N/A 15300 N | N/A 19000 N | |||||
| Insert Bearing IB | N/A ZMaRC | |||||||||
|
|
||||||||||