| Items |
CPB20SS CPB-SS Series Composite Pillow Block Stainless Steel Units Metric |
CPB25SS CPB-SS Series Composite Pillow Block Stainless Steel Units Metric |
CPB30SS CPB-SS Series Composite Pillow Block Stainless Steel Units Metric |
CPB35SS CPB-SS Series Composite Pillow Block Stainless Steel Units Metric |
CPB40SS CPB-SS Series Composite Pillow Block Stainless Steel Units Metric |
|||||
| Shaft Diameter D | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
| Width A | N/A 32.0 mm | N/A 32.0 mm | N/A 40.0 mm | N/A 45.0 mm | N/A 48.0 mm | |||||
| Dimension A1 | N/A 21.0 mm | N/A 22.0 mm | N/A 25.0 mm | N/A 27.0 mm | N/A 30.0 mm | |||||
| Height H | N/A 64.0 mm | N/A 70.5 mm | N/A 82.0 mm | N/A 93.0 mm | N/A 99.0 mm | |||||
| Dimension H1 | N/A 33.3 mm | N/A 36.5 mm | N/A 42.9 mm | N/A 47.6 mm | N/A 49.2 mm | |||||
| Dimension H2 | N/A 16.0 mm | N/A 16.0 mm | N/A 19.0 mm | N/A 19.0 mm | N/A 20.0 mm | |||||
| Distance JMIN | N/A 91.5 mm | N/A 99.5 mm | N/A 114.0 mm | N/A 119.0 mm | N/A 129.0 mm | |||||
| Distance JMAX | N/A 101.5 mm | N/A 110.5 mm | N/A 128.0 mm | N/A 133.0 mm | N/A 143.0 mm | |||||
| Dimension L | N/A 126.0 mm | N/A 134.0 mm | N/A 159.0 mm | N/A 164.0 mm | N/A 175.0 mm | |||||
| Dimension N | N/A 17.0 mm | N/A 17.0 mm | N/A 21.0 mm | N/A 21.0 mm | N/A 21.0 mm | |||||
| Dimension N1 | N/A 11.5 mm | N/A 11.5 mm | N/A 14.0 mm | N/A 14.0 mm | N/A 14.0 mm | |||||
| Dimension S1 | N/A 18.3 mm | N/A 19.8 mm | N/A 22.2 mm | N/A 25.4 mm | N/A 30.0 mm | |||||
| Weight W | N/A 0.24 kg | N/A 0.29 kg | N/A 0.49 kg | N/A 0.66 kg | N/A 0.86 kg | |||||
| Basic Dynamic Radial Load Rating C | N/A 10600 N | N/A 11200 N | N/A 15600 N | N/A 20300 N | N/A 24700 N | |||||
| Basic Static Radial Load Rating Co | N/A 6550 N | N/A 7800 N | N/A 11200 N | N/A 15300 N | N/A 19000 N | |||||
| Insert Bearing IB | N/A Stainless Steel | |||||||||
|
|
||||||||||