| Items |
CBF20SS CBF-SS Series Composite Three-Bolt Bracket Flange Stainless Steel Units Metric |
CBF25SS CBF-SS Series Composite Three-Bolt Bracket Flange Stainless Steel Units Metric |
CBF30SS CBF-SS Series Composite Three-Bolt Bracket Flange Stainless Steel Units Metric |
CBF35SS CBF-SS Series Composite Three-Bolt Bracket Flange Stainless Steel Units Metric |
CBF40SS CBF-SS Series Composite Three-Bolt Bracket Flange Stainless Steel Units Metric |
|||||
| Shaft Diameter D | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
| Width A | N/A 23.8 mm | N/A 25.4 mm | N/A 27.0 mm | N/A 31.0 mm | N/A 31.8 mm | |||||
| Distance J | N/A 38.1 mm | N/A 41.3 mm | N/A 47.6 mm | N/A 50.8 mm | N/A 57.2 mm | |||||
| Dimension L | N/A 65.1 mm | N/A 69.9 mm | N/A 82.6 mm | N/A 96.8 mm | N/A 108.0 mm | |||||
| Distance H | N/A 22.2 mm | N/A 28.6 mm | N/A 31.8 mm | N/A 31.8 mm | N/A 34.9 mm | |||||
| Dimension F | N/A 11.1 mm | N/A 12.7 mm | N/A 12.7 mm | N/A 14.3 mm | N/A 14.3 mm | |||||
| Dimension B | N/A 110.3 mm | N/A 120.7 mm | N/A 138.1 mm | N/A 157.2 mm | N/A 169.9 mm | |||||
| Dimension C | N/A 42.9 mm | N/A 46.0 mm | N/A 52.4 mm | N/A 60.3 mm | N/A 65.1 mm | |||||
| Dimension N | N/A 8.7 mm | N/A 8.7 mm | N/A 9.9 mm | N/A 10.4 mm | N/A 10.4 mm | |||||
| Diameter G | N/A 10.3 mm | N/A 10.3 mm | N/A 10.3 mm | N/A 13.5 mm | N/A 13.5 mm | |||||
| Dimension S1 | N/A 18.3 mm | N/A 19.8 mm | N/A 22.2 mm | N/A 25.4 mm | N/A 30.0 mm | |||||
| Pin Dia BS | N/A 3/8 | N/A 3/8 | N/A 3/8 | N/A 1/2 | N/A 1/2 | |||||
| Weight W | N/A 0.23 kg | N/A 0.32 kg | N/A 0.45 kg | N/A 0.61 kg | N/A 0.86 kg | |||||
| Basic Dynamic Radial Load Rating | N/A 10600 N | N/A 11200 N | N/A 15600 N | N/A 20300 N | N/A 24700 N | |||||
| Basic Static Radial Load Rating Co | N/A 6550 N | N/A 7800 N | N/A 11200 N | N/A 15300 N | N/A 19000 N | |||||
| Insert Bearing IB | N/A Stainless Steel | |||||||||
|
|
||||||||||