Unit of Measure
Specifications
Old MRC Bearing Number |
N/A 203FS |
Bore d |
N/A 17.000 mm |
Outside Diameter D1 |
N/A 40.0000 mm |
Width - Outer Ring B0 |
N/A 12.0 mm |
Width - Inner Ring B1 |
N/A 13.70 mm |
Width - Overall B |
N/A 14.3 mm |
Fillet Radius ra |
N/A 0.64 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 9560 N |
Basic Radial Load Rating-Static SCO |
N/A 4800 N |
Speed Rating-Single and Double Sealed Grease SDG |
N/A 12000 rpm |
Basic Interchange BCA |
N/A 8503 |
Basic Interchange FAF |
N/A 203KL |
Basic Interchange NDH |
N/A 8503 |
Accessories |
N/A 8000 One Seal |


