Unit of Measure
Specifications
Shaft Diameter D |
N/A 5/8 in |
Outside Diameter D1 |
N/A 1.6540 in |
Width B |
N/A 0.9688 in |
Total Width C |
N/A 1.0000 in |
Depth L |
N/A 7/8 in |
Diameter E |
N/A 1.469 in |
Dimension F |
N/A 3/16 in |
Width G |
N/A 7/16 |
Approx. Weight |
N/A 0.37 lb |
Basic Radial Load Rating-Dynamic DC |
N/A 1330 lbf |
Basic Radial Load Rating-Static SCO |
N/A 899 lbf |
Variant |
N/A CONV-3-SF and 4-SF |


