Unit of Measure
Specifications
Bore Diameter D |
N/A 1 1/2 in |
Outside Diameter D2 |
N/A 3.1496 in |
Inner Width B |
N/A 1.938 in |
Outher Width C |
N/A 0.8268 in |
Diameter D3 |
N/A 2.039 in |
Dimension S |
N/A 0.748 in |
Weight W |
N/A 1.30 lb |
Basic Static Radial Load Rating Co |
N/A 4270 lbf |
Basic Dynamic Radial Load Rating |
N/A 5550 lbf |
Insert Bearing IB |
N/A Stainless Steel |


