Unit of Measure
Specifications
Bore Diameter D |
N/A 1 1/4 in |
Outside Diameter D2 |
N/A 2.8346 in |
Inner Width B |
N/A 1.688 in |
Outher Width C |
N/A 0.7480 in |
Diameter D3 |
N/A 1.815 in |
Dimension S |
N/A 0.689 in |
Weight W |
N/A 1.00 lb |
Basic Static Radial Load Rating Co |
N/A 3440 lbf |
Basic Dynamic Radial Load Rating |
N/A 4560 lbf |
Insert Bearing IB |
N/A Stainless Steel |


