Unit of Measure
Specifications
Travel |
N/A 3 |
Frame Size A |
N/A 4 1/8 in |
Frame Size B |
N/A 8 in |
Bolt Pattern C |
N/A 0.55 in |
Bolt Pattern D |
N/A 2 1/4 in |
Bolt Pattern E |
N/A 6 1/2 in |
Shaft C/L Distance F |
N/A 1 2/5 in |
Height G |
N/A 2.938 in |
Length H |
N/A 0.500 in |
Frame Accepts These Shaft Sizes (Bearing Bore) |
N/A 20 mm, 25 mm |


