7300-PJ Series Single Row Angular Contact Ball Bearings
Single Row Angular Contact Ball Bearings
Unit of Measure
| Items |
7304-PJ 7300-PJ Series Single Row Angular Contact Ball Bearings |
7305-PJ 7300-PJ Series Single Row Angular Contact Ball Bearings |
7306-PJ 7300-PJ Series Single Row Angular Contact Ball Bearings |
7307-PJ 7300-PJ Series Single Row Angular Contact Ball Bearings |
7308-PJ 7300-PJ Series Single Row Angular Contact Ball Bearings |
|||||
| Bore d | N/A 20.000 mm | N/A 25.000 mm | N/A 30.000 mm | N/A 35.000 mm | N/A 40.000 mm | |||||
| Outside Diameter D1 | N/A 52.0000 mm | N/A 62.0000 mm | N/A 72.0000 mm | N/A 80.0000 mm | N/A 90.0000 mm | |||||
| Width B | N/A 15.00 mm | N/A 17.00 mm | N/A 19.00 mm | N/A 21.00 mm | N/A 23.00 mm | |||||
| Fillet Radius ra | N/A 1.00 mm | N/A 1.00 mm | N/A 1.00 mm | N/A 1.50 mm | N/A 1.50 mm | |||||
| Fillet Radius rb | N/A 0.60 mm | N/A 0.60 mm | N/A 0.60 mm | N/A 1.00 mm | N/A 1.00 mm | |||||
| Grease Speed Rating n1 | N/A 11000 rpm | N/A 9000 rpm | N/A 8000 rpm | N/A 7500 rpm | N/A 6700 rpm | |||||
| Oil Speed Rating n2 | N/A 16000 rpm | N/A 13000 rpm | N/A 11000 rpm | N/A 10000 rpm | N/A 9000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 19000 N | N/A 26000 N | N/A 34500 N | N/A 39000 N | N/A 49400 N | |||||
| Basic Static Radial Load Rating Co | N/A 10200 N | N/A 15600 N | N/A 21200 N | N/A 24500 N | N/A 33500 N | |||||
|
|
||||||||||



