7200 Series Single Row Angular Contact Ball Bearings
Single Row Angular Contact Ball Bearings
Unit of Measure
| Items |
7200 7200 Series Single Row Angular Contact Ball Bearings |
7201 7200 Series Single Row Angular Contact Ball Bearings |
7202 7200 Series Single Row Angular Contact Ball Bearings |
7203 7200 Series Single Row Angular Contact Ball Bearings |
7204 7200 Series Single Row Angular Contact Ball Bearings |
|||||
| Bore d | N/A 10.000 mm | N/A 12.000 mm | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | |||||
| Outside Diameter D1 | N/A 30.0000 mm | N/A 32.0000 mm | N/A 35.0000 mm | N/A 40.0000 mm | N/A 47.0000 mm | |||||
| Width B | N/A 9.00 mm | N/A 10.00 mm | N/A 11.00 mm | N/A 12.00 mm | N/A 14.00 mm | |||||
| Fillet Radius ra | N/A 0.64 mm | N/A 0.64 mm | N/A 0.64 mm | N/A 0.64 mm | N/A 1.00 mm | |||||
| Fillet Radius rb | N/A 0.30 mm | N/A 0.30 mm | N/A 0.30 mm | N/A 0.30 mm | N/A 0.60 mm | |||||
| Grease Speed Rating n1 | N/A 28000 rpm | N/A 22000 rpm | N/A 20000 rpm | N/A 18000 rpm | N/A 15000 rpm | |||||
| Oil Speed Rating n2 | N/A 36000 rpm | N/A 29000 rpm | N/A 26000 rpm | N/A 23000 rpm | N/A 19000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 5400 N | N/A 6240 N | N/A 9040 N | N/A 11900 N | N/A 12700 N | |||||
| Basic Static Radial Load Rating Co | N/A 2750 N | N/A 3200 N | N/A 4750 N | N/A 6550 N | N/A 7200 N | |||||
|
|
||||||||||



