7100-KR Series Single Row Angular Contact Ball Bearings
Single Row Angular Contact Ball Bearings
Unit of Measure
| Items |
7100-KR 7100-KR Series Single Row Angular Contact Ball Bearings |
7101-KR 7100-KR Series Single Row Angular Contact Ball Bearings |
7102-KR 7100-KR Series Single Row Angular Contact Ball Bearings |
7103-KR 7100-KR Series Single Row Angular Contact Ball Bearings |
7104-KR 7100-KR Series Single Row Angular Contact Ball Bearings |
|||||
| Bore d | N/A 10.000 mm | N/A 12.000 mm | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | |||||
| Outside Diameter D1 | N/A 26.0000 mm | N/A 28.0000 mm | N/A 32.0000 mm | N/A 35.0000 mm | N/A 42.0000 mm | |||||
| Width B | N/A 8.00 mm | N/A 8.00 mm | N/A 9.00 mm | N/A 10.00 mm | N/A 12.00 mm | |||||
| Fillet Radius ra | N/A 0.30 mm | N/A 0.30 mm | N/A 0.30 mm | N/A 0.30 mm | N/A 0.64 mm | |||||
| Fillet Radius rb | N/A 0.10 mm | N/A 0.10 mm | N/A 0.10 mm | N/A 0.10 mm | N/A 0.30 mm | |||||
| Grease Speed Rating n1 | N/A 0 rpm | |||||||||
| Oil Speed Rating n2 | N/A 39000 rpm | N/A 32000 rpm | N/A 28000 rpm | N/A 25000 rpm | N/A 21000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 4620 N | N/A 4940 N | N/A 5400 N | N/A 7610 N | N/A 9560 N | |||||
| Basic Static Radial Load Rating Co | N/A 2000 N | N/A 2500 N | N/A 2900 N | N/A 4250 N | N/A 5700 N | |||||
|
|
||||||||||



