7400-P Series Single Row Angular Contact Ball Bearings
Single Row Angular Contact Ball Bearings
Unit of Measure
| Items |
7405P 7400-P Series Single Row Angular Contact Ball Bearings |
7406P 7400-P Series Single Row Angular Contact Ball Bearings |
7407P 7400-P Series Single Row Angular Contact Ball Bearings |
7408P 7400-P Series Single Row Angular Contact Ball Bearings |
7409P 7400-P Series Single Row Angular Contact Ball Bearings |
|||||
| Bore d | N/A 25.000 mm | N/A 30.000 mm | N/A 35.000 mm | N/A 40.000 mm | N/A 45.000 mm | |||||
| Outside Diameter D1 | N/A 80.0000 mm | N/A 90.0000 mm | N/A 100.0000 mm | N/A 110.0000 mm | N/A 120.0000 mm | |||||
| Width B | N/A 21.00 mm | N/A 23.00 mm | N/A 25.00 mm | N/A 27.00 mm | N/A 29.00 mm | |||||
| Fillet Radius ra | N/A 1.50 mm | N/A 1.50 mm | N/A 1.50 mm | N/A 2.00 mm | N/A 2.00 mm | |||||
| Fillet Radius rb | N/A 1.00 mm | |||||||||
| Grease Speed Rating n1 | N/A 7000 rpm | N/A 6300 rpm | N/A 5600 rpm | N/A 5300 rpm | N/A 4800 rpm | |||||
| Oil Speed Rating n2 | N/A 10000 rpm | N/A 9000 rpm | N/A 7500 rpm | N/A 7000 rpm | N/A 6300 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 39700 N | N/A 47500 N | N/A 60500 N | N/A 70200 N | N/A 85200 N | |||||
| Basic Static Radial Load Rating Co | N/A 28600 N | N/A 29000 N | N/A 38000 N | N/A 45000 N | N/A 55000 N | |||||
|
|
||||||||||



