1900-R Single Row Angular Contact Ball Bearings
Single Row Angular Contact Ball Bearings
Unit of Measure
| Items |
1900-R 1900-R Single Row Angular Contact Ball Bearings |
1901-R 1900-R Single Row Angular Contact Ball Bearings |
1902-R 1900-R Single Row Angular Contact Ball Bearings |
1903-R 1900-R Single Row Angular Contact Ball Bearings |
1904-R 1900-R Single Row Angular Contact Ball Bearings |
|||||
| Bore d | N/A 10.000 mm | N/A 12.000 mm | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | |||||
| Outside Diameter D1 | N/A 22.0000 mm | N/A 24.0000 mm | N/A 28.0000 mm | N/A 30.0000 mm | N/A 37.0000 mm | |||||
| Width B | N/A 6.00 mm | N/A 6.00 mm | N/A 7.00 mm | N/A 7.00 mm | N/A 9.00 mm | |||||
| Fillet Radius ra | N/A 0.30 mm | |||||||||
| Fillet Radius rb | N/A 0.10 mm | N/A 0.10 mm | N/A 0.10 mm | N/A 0.10 mm | N/A 0.15 mm | |||||
| Grease Speed Rating n1 | N/A 33000 rpm | N/A 30000 rpm | N/A 24000 rpm | N/A 22000 rpm | N/A 18000 rpm | |||||
| Oil Speed Rating n2 | N/A 40000 rpm | N/A 36000 rpm | N/A 30000 rpm | N/A 28000 rpm | N/A 22000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 3120 N | N/A 3250 N | N/A 4800 N | N/A 5400 N | N/A 9360 N | |||||
| Basic Static Radial Load Rating Co | N/A 1560 N | N/A 1800 N | N/A 2700 N | N/A 3000 N | N/A 5850 N | |||||
|
|
||||||||||



