100-R Series Single Row Angular Contact Ball Bearings
Single Row Angular Contact Ball Bearings
Unit of Measure
| Items |
120-R 100-R Series Single Row Angular Contact Ball Bearings |
122-R 100-R Series Single Row Angular Contact Ball Bearings |
124-R 100-R Series Single Row Angular Contact Ball Bearings |
126-R 100-R Series Single Row Angular Contact Ball Bearings |
128-R 100-R Series Single Row Angular Contact Ball Bearings |
|||||
| Bore d | N/A 100.000 mm | N/A 110.000 mm | N/A 120.000 mm | N/A 130.000 mm | N/A 140.000 mm | |||||
| Outside Diameter D1 | N/A 160.0000 mm | N/A 175.0000 mm | N/A 190.0000 mm | N/A 205.0000 mm | N/A 220.0000 mm | |||||
| Width B | N/A 28.00 mm | N/A 30.00 mm | N/A 32.00 mm | N/A 34.00 mm | N/A 36.00 mm | |||||
| Fillet Radius ra | N/A 2.00 mm | |||||||||
| Fillet Radius rb | N/A 1.00 mm | |||||||||
| Grease Speed Rating n1 | N/A 3900 rpm | N/A 3600 rpm | N/A 3300 rpm | N/A 3000 rpm | N/A 2800 rpm | |||||
| Oil Speed Rating n2 | N/A 4800 rpm | N/A 4400 rpm | N/A 4000 rpm | N/A 3700 rpm | N/A 3400 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 95600 N | N/A 114000 N | N/A 134000 N | N/A 138000 N | N/A 157000 N | |||||
| Basic Static Radial Load Rating Co | N/A 95000 N | N/A 114000 N | N/A 140000 N | N/A 150000 N | N/A 173000 N | |||||
|
|
||||||||||



