7100 Series Single Row Angular Contact Ball Bearings
Single Row Angular Contact Ball Bearings
Unit of Measure
| Items |
7120 7100 Series Single Row Angular Contact Ball Bearings |
7122 7100 Series Single Row Angular Contact Ball Bearings |
7124 7100 Series Single Row Angular Contact Ball Bearings |
7126 7100 Series Single Row Angular Contact Ball Bearings |
7128 7100 Series Single Row Angular Contact Ball Bearings |
|||||
| Bore d | N/A 100.000 mm | N/A 110.000 mm | N/A 120.000 mm | N/A 130.000 mm | N/A 140.000 mm | |||||
| Outside Diameter D1 | N/A 160.0000 mm | N/A 175.0000 mm | N/A 190.0000 mm | N/A 205.0000 mm | N/A 220.0000 mm | |||||
| Width B | N/A 28.00 mm | N/A 30.00 mm | N/A 32.00 mm | N/A 34.00 mm | N/A 36.00 mm | |||||
| Fillet Radius ra | N/A 2.00 mm | |||||||||
| Fillet Radius rb | N/A 1.00 mm | |||||||||
| Grease Speed Rating n1 | N/A 2600 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2100 rpm | N/A 1900 rpm | |||||
| Oil Speed Rating n2 | N/A 4300 rpm | N/A 4000 rpm | N/A 3700 rpm | N/A 3500 rpm | N/A 3200 rpm | |||||
| Basic Static Radial Load Rating Co | N/A 86500 N | N/A 108000 N | N/A 127000 N | N/A 134000 N | N/A 156000 N | |||||
| Angle | N/A 29 º | |||||||||
|
|
||||||||||



