11300-E Series Self Aligning Ball Bearings with Extended Inner Ring
Self Aligning Ball Bearings
Unit of Measure
| Items |
11305E 11300-E Series Self Aligning Ball Bearings with Extended Inner Ring |
11306E 11300-E Series Self Aligning Ball Bearings with Extended Inner Ring |
11307E 11300-E Series Self Aligning Ball Bearings with Extended Inner Ring |
11308E 11300-E Series Self Aligning Ball Bearings with Extended Inner Ring |
11310E 11300-E Series Self Aligning Ball Bearings with Extended Inner Ring |
|||||
| Bore d | N/A 25.000 mm | N/A 30.000 mm | N/A 35.000 mm | N/A 40.000 mm | N/A 50.000 mm | |||||
| Outside Diameter D1 | N/A 62.0000 mm | N/A 72.0000 mm | N/A 80.0000 mm | N/A 90.0000 mm | N/A 110.0000 mm | |||||
| Width C | N/A 17 mm | N/A 19 mm | N/A 21 mm | N/A 23 mm | N/A 27 mm | |||||
| Width B | N/A 48.00 mm | N/A 52.00 mm | N/A 56.00 mm | N/A 58.00 mm | N/A 62.00 mm | |||||
| Fillet Radius ra | N/A 1.00 mm | N/A 1.00 mm | N/A 1.50 mm | N/A 1.50 mm | N/A 2.00 mm | |||||
| Basic Dynamic Radial Load Rating | N/A 19000 N | N/A 22500 N | N/A 26500 N | N/A 33800 N | N/A 43600 N | |||||
| Basic Static Radial Load Rating Co | N/A 5400 N | N/A 6800 N | N/A 8500 N | N/A 11200 N | N/A 14000 N | |||||
| Grease or Oil Speed Rating n1 | N/A 6700 rpm | N/A 5600 rpm | N/A 5000 rpm | N/A 4500 rpm | N/A 3600 rpm | |||||
|
|
||||||||||



