2200-K Series Self Aligning Ball Bearings with Tapered Bore
Self Aligning Ball Bearings
Unit of Measure
| Items |
2215K 2200-K Series Self Aligning Ball Bearings with Tapered Bore |
2217K 2200-K Series Self Aligning Ball Bearings with Tapered Bore |
2218K 2200-K Series Self Aligning Ball Bearings with Tapered Bore |
2219K 2200-K Series Self Aligning Ball Bearings with Tapered Bore |
2220K 2200-K Series Self Aligning Ball Bearings with Tapered Bore |
|||||
| Bore d | N/A 75.000 mm | N/A 85.000 mm | N/A 90.000 mm | N/A 95.000 mm | N/A 100.000 mm | |||||
| Outside Diameter D1 | N/A 130.0000 mm | N/A 150.0000 mm | N/A 160.0000 mm | N/A 170.0000 mm | N/A 180.0000 mm | |||||
| Width B | N/A 31.00 mm | N/A 36.00 mm | N/A 40.00 mm | N/A 43.00 mm | N/A 46.00 mm | |||||
| Fillet Radius ra | N/A 1.50 mm | N/A 2.00 mm | N/A 2.00 mm | N/A 2.00 mm | N/A 2.00 mm | |||||
| Grease Speed Rating n1 | N/A 4500 rpm | N/A 3800 rpm | N/A 3600 rpm | N/A 3400 rpm | N/A 3200 rpm | |||||
| Oil Speed Rating n2 | N/A 5300 rpm | N/A 4500 rpm | N/A 4300 rpm | N/A 4000 rpm | N/A 3800 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 44200 N | N/A 58500 N | N/A 70200 N | N/A 83200 N | N/A 97500 N | |||||
| Basic Static Radial Load Rating Co | N/A 18000 N | N/A 23600 N | N/A 28500 N | N/A 34500 N | N/A 40500 N | |||||
|
|
||||||||||



