2200-EK Series Self Aligning Ball Bearings with Tapered Bore
Self Aligning Ball Bearings
Unit of Measure
| Items |
2205EK 2200-EK Series Self Aligning Ball Bearings with Tapered Bore |
2206EK 2200-EK Series Self Aligning Ball Bearings with Tapered Bore |
2207EK 2200-EK Series Self Aligning Ball Bearings with Tapered Bore |
2208EK 2200-EK Series Self Aligning Ball Bearings with Tapered Bore |
2209EK 2200-EK Series Self Aligning Ball Bearings with Tapered Bore |
|||||
| Bore d | N/A 25.000 mm | N/A 30.000 mm | N/A 35.000 mm | N/A 40.000 mm | N/A 45.000 mm | |||||
| Outside Diameter D1 | N/A 52.0000 mm | N/A 62.0000 mm | N/A 72.0000 mm | N/A 80.0000 mm | N/A 85.0000 mm | |||||
| Width B | N/A 18.00 mm | N/A 20.00 mm | N/A 23.00 mm | N/A 23.00 mm | N/A 23.00 mm | |||||
| Fillet Radius ra | N/A 1.00 mm | |||||||||
| Grease Speed Rating n1 | N/A 11000 rpm | N/A 9500 rpm | N/A 8500 rpm | N/A 7500 rpm | N/A 7000 rpm | |||||
| Oil Speed Rating n2 | N/A 14000 rpm | N/A 12000 rpm | N/A 10000 rpm | N/A 9000 rpm | N/A 8500 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 16800 N | N/A 23800 N | N/A 30700 N | N/A 31900 N | N/A 32500 N | |||||
| Basic Static Radial Load Rating Co | N/A 4400 N | N/A 6700 N | N/A 8800 N | N/A 10000 N | N/A 10600 N | |||||
|
|
||||||||||



