1300-EK Series Self Aligning Ball Bearings with Tapered Bore
Self Aligning Ball Bearings
Unit of Measure
| Items |
1304EK 1300-EK Series Self Aligning Ball Bearings with Tapered Bore |
1305EK 1300-EK Series Self Aligning Ball Bearings with Tapered Bore |
1306EK 1300-EK Series Self Aligning Ball Bearings with Tapered Bore |
1307EK 1300-EK Series Self Aligning Ball Bearings with Tapered Bore |
1308EK 1300-EK Series Self Aligning Ball Bearings with Tapered Bore |
|||||
| Bore d | N/A 20.000 mm | N/A 25.000 mm | N/A 30.000 mm | N/A 35.000 mm | N/A 40.000 mm | |||||
| Outside Diameter D1 | N/A 52.0000 mm | N/A 62.0000 mm | N/A 72.0000 mm | N/A 80.0000 mm | N/A 90.0000 mm | |||||
| Width B | N/A 15.00 mm | N/A 17.00 mm | N/A 19.00 mm | N/A 21.00 mm | N/A 23.00 mm | |||||
| Fillet Radius ra | N/A 1.00 mm | N/A 1.00 mm | N/A 1.00 mm | N/A 1.50 mm | N/A 1.50 mm | |||||
| Grease Speed Rating n1 | N/A 12000 rpm | N/A 9500 rpm | N/A 9000 rpm | N/A 7500 rpm | N/A 6700 rpm | |||||
| Oil Speed Rating n2 | N/A 15000 rpm | N/A 12000 rpm | N/A 11000 rpm | N/A 9000 rpm | N/A 8000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 14300 N | N/A 19000 N | N/A 22500 N | N/A 26500 N | N/A 33800 N | |||||
| Basic Static Radial Load Rating Co | N/A 4000 N | N/A 5400 N | N/A 6800 N | N/A 8500 N | N/A 11200 N | |||||
|
|
||||||||||



