2300 Series Self Aligning Ball Bearings with Seals
Self Aligning Ball Bearings
Unit of Measure
| Items |
2302E2RS1 2300 Series Self Aligning Ball Bearings with Seals |
2303E2RS1 2300 Series Self Aligning Ball Bearings with Seals |
2304E2RS1 2300 Series Self Aligning Ball Bearings with Seals |
2305E2RS1 2300 Series Self Aligning Ball Bearings with Seals |
2306E2RS1 2300 Series Self Aligning Ball Bearings with Seals |
|||||
| Bore d | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | N/A 25.000 mm | N/A 30.000 mm | |||||
| Outside Diameter D1 | N/A 42.0000 mm | N/A 47.0000 mm | N/A 52.0000 mm | N/A 62.0000 mm | N/A 72.0000 mm | |||||
| Width B | N/A 17.00 mm | N/A 19.00 mm | N/A 21.00 mm | N/A 24.00 mm | N/A 27.00 mm | |||||
| Fillet Radius ra | N/A 1.00 mm | |||||||||
| Grease Speed Rating n1 | N/A 12000 rpm | N/A 11000 rpm | N/A 9500 rpm | N/A 7500 rpm | N/A 6700 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 10800 N | N/A 12700 N | N/A 14300 N | N/A 19000 N | N/A 22500 N | |||||
| Basic Static Radial Load Rating Co | N/A 2600 N | N/A 3400 N | N/A 4000 N | N/A 5400 N | N/A 6800 N | |||||
|
|
||||||||||



