2300-E Series Self Aligning Ball Bearings
Self Aligning Ball Bearings
Unit of Measure
| Items |
2307E 2300-E Series Self Aligning Ball Bearings |
2308E 2300-E Series Self Aligning Ball Bearings |
2309E 2300-E Series Self Aligning Ball Bearings |
|||
| Bore d | N/A 35.000 mm | N/A 40.000 mm | N/A 45.000 mm | |||
| Outside Diameter D1 | N/A 80.0000 mm | N/A 90.0000 mm | N/A 100.0000 mm | |||
| Width B | N/A 31.00 mm | N/A 33.00 mm | N/A 36.00 mm | |||
| Fillet Radius ra | N/A 1.50 mm | |||||
| Grease Speed Rating n1 | N/A 7000 rpm | N/A 6300 rpm | N/A 5600 rpm | |||
| Oil Speed Rating n2 | N/A 8500 rpm | N/A 7500 rpm | N/A 6700 rpm | |||
| Basic Dynamic Radial Load Rating C | N/A 39700 N | N/A 54000 N | N/A 63700 N | |||
| Basic Static Radial Load Rating Co | N/A 11200 N | N/A 16000 N | N/A 19300 N | |||
|
|
||||||



