2200-E Series Self Aligning Ball Bearings
Self Aligning Ball Bearings
Unit of Measure
| Items |
2200E 2200-E Series Self Aligning Ball Bearings |
2201E 2200-E Series Self Aligning Ball Bearings |
2202E 2200-E Series Self Aligning Ball Bearings |
2203E 2200-E Series Self Aligning Ball Bearings |
2204E 2200-E Series Self Aligning Ball Bearings |
|||||
| Bore d | N/A 10.000 mm | N/A 12.000 mm | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | |||||
| Outside Diameter D1 | N/A 30.0000 mm | N/A 32.0000 mm | N/A 35.0000 mm | N/A 40.0000 mm | N/A 47.0000 mm | |||||
| Width B | N/A 14.00 mm | N/A 14.00 mm | N/A 14.00 mm | N/A 16.00 mm | N/A 18.00 mm | |||||
| Fillet Radius ra | N/A 0.60 mm | N/A 0.60 mm | N/A 0.60 mm | N/A 0.60 mm | N/A 1.00 mm | |||||
| Grease Speed Rating n1 | N/A 22000 rpm | N/A 20000 rpm | N/A 18000 rpm | N/A 17000 rpm | N/A 14000 rpm | |||||
| Oil Speed Rating n2 | N/A 28000 rpm | N/A 26000 rpm | N/A 22000 rpm | N/A 20000 rpm | N/A 17000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 8060 N | N/A 8520 N | N/A 8710 N | N/A 10600 N | N/A 16800 N | |||||
| Basic Static Radial Load Rating Co | N/A 1730 N | N/A 1900 N | N/A 2040 N | N/A 2550 N | N/A 4150 N | |||||
|
|
||||||||||



