1400 Series Self Aligning Ball Bearings
Self Aligning Ball Bearings
Unit of Measure
| Items |
1406 1400 Series Self Aligning Ball Bearings |
1407 1400 Series Self Aligning Ball Bearings |
1408 1400 Series Self Aligning Ball Bearings |
1409 1400 Series Self Aligning Ball Bearings |
1410 1400 Series Self Aligning Ball Bearings |
|||||
| Bore d | N/A 30.000 mm | N/A 35.000 mm | N/A 40.000 mm | N/A 45.000 mm | N/A 50.000 mm | |||||
| Outside Diameter D1 | N/A 90.0000 mm | N/A 100.0000 mm | N/A 110.0000 mm | N/A 120.0000 mm | N/A 130.0000 mm | |||||
| Width B | N/A 28.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A 35.00 mm | N/A 37.00 mm | |||||
| Fillet Radius ra | N/A 1.50 mm | N/A 1.50 mm | N/A 2.00 mm | N/A 2.00 mm | N/A 2.00 mm | |||||
| Grease Speed Rating n1 | N/A 6700 rpm | N/A 6300 rpm | N/A 5300 rpm | N/A 5000 rpm | N/A 4800 rpm | |||||
| Oil Speed Rating n2 | N/A 8000 rpm | N/A 7500 rpm | N/A 6300 rpm | N/A 6000 rpm | N/A 5600 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 59200 N | N/A 62400 N | N/A 76100 N | N/A 88400 N | N/A 101000 N | |||||
| Basic Static Radial Load Rating Co | N/A 17000 N | N/A 18000 N | N/A 23600 N | N/A 27500 N | N/A 32000 N | |||||
|
|
||||||||||



