1300 Series Self Aligning Ball Bearings
Self Aligning Ball Bearings
Unit of Measure
| Items |
1314 1300 Series Self Aligning Ball Bearings |
1315 1300 Series Self Aligning Ball Bearings |
1316 1300 Series Self Aligning Ball Bearings |
1317 1300 Series Self Aligning Ball Bearings |
1318 1300 Series Self Aligning Ball Bearings |
|||||
| Bore d | N/A 70.000 mm | N/A 75.000 mm | N/A 80.000 mm | N/A 85.000 mm | N/A 90.000 mm | |||||
| Outside Diameter D1 | N/A 150.0000 mm | N/A 160.0000 mm | N/A 170.0000 mm | N/A 180.0000 mm | N/A 190.0000 mm | |||||
| Width B | N/A 35.00 mm | N/A 37.00 mm | N/A 39.00 mm | N/A 41.00 mm | N/A 43.00 mm | |||||
| Fillet Radius ra | N/A 2.00 mm | N/A 2.00 mm | N/A 2.00 mm | N/A 2.50 mm | N/A 2.50 mm | |||||
| Grease Speed Rating n1 | N/A 4000 rpm | N/A 3800 rpm | N/A 3600 rpm | N/A 3400 rpm | N/A 3200 rpm | |||||
| Oil Speed Rating n2 | N/A 4800 rpm | N/A 4500 rpm | N/A 4300 rpm | N/A 4000 rpm | N/A 3800 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 74100 N | N/A 79300 N | N/A 88400 N | N/A 97500 N | N/A 117000 N | |||||
| Basic Static Radial Load Rating Co | N/A 27500 N | N/A 30000 N | N/A 33500 N | N/A 38000 N | N/A 44000 N | |||||
|
|
||||||||||



