1300-E Series Self Aligning Ball Bearings
Self Aligning Ball Bearings
Unit of Measure
| Items |
1301E 1300-E Series Self Aligning Ball Bearings |
1302E 1300-E Series Self Aligning Ball Bearings |
1303E 1300-E Series Self Aligning Ball Bearings |
1304E 1300-E Series Self Aligning Ball Bearings |
1305E 1300-E Series Self Aligning Ball Bearings |
|||||
| Bore d | N/A 12.000 mm | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | N/A 25.000 mm | |||||
| Outside Diameter D1 | N/A 37.0000 mm | N/A 42.0000 mm | N/A 47.0000 mm | N/A 52.0000 mm | N/A 62.0000 mm | |||||
| Width B | N/A 12.00 mm | N/A 13.00 mm | N/A 14.00 mm | N/A 15.00 mm | N/A 17.00 mm | |||||
| Fillet Radius ra | N/A 1.00 mm | |||||||||
| Grease Speed Rating n1 | N/A 18000 rpm | N/A 17000 rpm | N/A 14000 rpm | N/A 12000 rpm | N/A 9500 rpm | |||||
| Oil Speed Rating n2 | N/A 22000 rpm | N/A 20000 rpm | N/A 17000 rpm | N/A 15000 rpm | N/A 12000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 9360 N | N/A 10800 N | N/A 12700 N | N/A 14300 N | N/A 19000 N | |||||
| Basic Static Radial Load Rating Co | N/A 2160 N | N/A 2600 N | N/A 3400 N | N/A 4000 N | N/A 5400 N | |||||
|
|
||||||||||



