1200 Series Self Aligning Ball Bearings
Self Aligning Ball Bearings
Unit of Measure
| Items |
1214 1200 Series Self Aligning Ball Bearings |
1215 1200 Series Self Aligning Ball Bearings |
1216 1200 Series Self Aligning Ball Bearings |
1217 1200 Series Self Aligning Ball Bearings |
1218 1200 Series Self Aligning Ball Bearings |
|||||
| Bore d | N/A 70.000 mm | N/A 75.000 mm | N/A 80.000 mm | N/A 85.000 mm | N/A 90.000 mm | |||||
| Outside Diameter D1 | N/A 125.0000 mm | N/A 130.0000 mm | N/A 140.0000 mm | N/A 150.0000 mm | N/A 160.0000 mm | |||||
| Width B | N/A 24.00 mm | N/A 25.00 mm | N/A 26.00 mm | N/A 28.00 mm | N/A 30.00 mm | |||||
| Fillet Radius ra | N/A 1.50 mm | N/A 1.50 mm | N/A 2.00 mm | N/A 2.00 mm | N/A 2.00 mm | |||||
| Grease Speed Rating n1 | N/A 5000 rpm | N/A 4800 rpm | N/A 4500 rpm | N/A 4000 rpm | N/A 3800 rpm | |||||
| Oil Speed Rating n2 | N/A 6000 rpm | N/A 5600 rpm | N/A 5300 rpm | N/A 4800 rpm | N/A 4500 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 34500 N | N/A 39000 N | N/A 39700 N | N/A 48800 N | N/A 57200 N | |||||
| Basic Static Radial Load Rating Co | N/A 13700 N | N/A 15600 N | N/A 17000 N | N/A 20800 N | N/A 23600 N | |||||
|
|
||||||||||



