1200-E Series Self Aligning Ball Bearings
Self Aligning Ball Bearings
Unit of Measure
| Items |
1200E 1200-E Series Self Aligning Ball Bearings |
1201E 1200-E Series Self Aligning Ball Bearings |
1202E 1200-E Series Self Aligning Ball Bearings |
1203E 1200-E Series Self Aligning Ball Bearings |
1204E 1200-E Series Self Aligning Ball Bearings |
|||||
| Bore d | N/A 10.000 mm | N/A 12.000 mm | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | |||||
| Outside Diameter D1 | N/A 30.0000 mm | N/A 32.0000 mm | N/A 35.0000 mm | N/A 40.0000 mm | N/A 47.0000 mm | |||||
| Width B | N/A 9.00 mm | N/A 10.00 mm | N/A 11.00 mm | N/A 12.00 mm | N/A 14.00 mm | |||||
| Fillet Radius ra | N/A 0.60 mm | N/A 0.60 mm | N/A 0.60 mm | N/A 0.60 mm | N/A 1.00 mm | |||||
| Grease Speed Rating n1 | N/A 24000 rpm | N/A 22000 rpm | N/A 19000 rpm | N/A 18000 rpm | N/A 15000 rpm | |||||
| Oil Speed Rating n2 | N/A 30000 rpm | N/A 28000 rpm | N/A 24000 rpm | N/A 22000 rpm | N/A 18000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 5530 N | N/A 6240 N | N/A 7410 N | N/A 8840 N | N/A 12700 N | |||||
| Basic Static Radial Load Rating Co | N/A 1180 N | N/A 1430 N | N/A 1760 N | N/A 2200 N | N/A 3400 N | |||||
|
|
||||||||||



