100 Series Self Aligning Ball Bearings
Self Aligning Ball Bearings
Unit of Measure
| Items |
135 100 Series Self Aligning Ball Bearings |
126 100 Series Self Aligning Ball Bearings |
127 100 Series Self Aligning Ball Bearings |
108 100 Series Self Aligning Ball Bearings |
129 100 Series Self Aligning Ball Bearings |
|||||
| Bore d | N/A 5.000 mm | N/A 6.000 mm | N/A 7.000 mm | N/A 8.000 mm | N/A 9.000 mm | |||||
| Outside Diameter D1 | N/A 19.0000 mm | N/A 19.0000 mm | N/A 22.0000 mm | N/A 22.0000 mm | N/A 26.0000 mm | |||||
| Width B | N/A 6.00 mm | N/A 6.00 mm | N/A 7.00 mm | N/A 7.00 mm | N/A 8.00 mm | |||||
| Fillet Radius ra | N/A 0.30 mm | N/A 0.30 mm | N/A 0.30 mm | N/A 0.30 mm | N/A 0.60 mm | |||||
| Grease Speed Rating n1 | N/A 32000 rpm | N/A 32000 rpm | N/A 30000 rpm | N/A 30000 rpm | N/A 26000 rpm | |||||
| Oil Speed Rating n2 | N/A 38000 rpm | N/A 38000 rpm | N/A 36000 rpm | N/A 36000 rpm | N/A 32000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 2510 N | N/A 2510 N | N/A 2650 N | N/A 2650 N | N/A 3900 N | |||||
| Basic Static Radial Load Rating Co | N/A 480 N | N/A 480 N | N/A 560 N | N/A 560 N | N/A 815 N | |||||
|
|
||||||||||



