High Precision Bearings for Ex-Cell-O Spindles
Matched Precision Ball Bearing Assemblies (ABEC5 & ABEC7)
Unit of Measure
| Items |
XO-20-RBDS High Precision Bearings for Ex-Cell-O Spindles |
XO-20-RBDS High Precision Bearings for Ex-Cell-O Spindles |
XO-30-RBDS High Precision Bearings for Ex-Cell-O Spindles |
XO-30-RBDS High Precision Bearings for Ex-Cell-O Spindles |
XO-30-RBDS High Precision Bearings for Ex-Cell-O Spindles |
|||||
| X-L-O Part Number | N/A 20-27 | N/A 20-107 | N/A 30-17 | N/A 30-27 | N/A 30-57 | |||||
| Bore d | N/A 9.530 mm | N/A 9.530 mm | N/A 15.880 mm | N/A 15.880 mm | N/A 15.880 mm | |||||
| Outside Diameter D1 | N/A 28.5800 mm | N/A 28.5800 mm | N/A 38.1000 mm | N/A 38.1000 mm | N/A 38.1000 mm | |||||
| Width B | N/A 19.00 mm | N/A 19.00 mm | N/A 25.40 mm | N/A 25.40 mm | N/A 25.40 mm | |||||
| Fillet Radius ra | N/A 0.60 mm | N/A 0.60 mm | N/A 1.00 mm | N/A 1.00 mm | N/A 1.00 mm | |||||
| Keyway e | N/A 9.9 mm | N/A 9.9 mm | N/A 16.4 mm | N/A 16.4 mm | N/A 16.4 mm | |||||
| Keyway f | N/A 1.6 mm | |||||||||
| Preload | N/A 10 lb | N/A 0 lb | N/A 40 lb | N/A 30 lb | N/A 16 lb | |||||
| Grease Speed Rating Max. n1 | N/A 35000 rpm | N/A 40000 rpm | N/A 6000 rpm | N/A 10000 rpm | N/A 27000 rpm | |||||
| Oil Speed Rating Max. n2 | N/A 45000 rpm | N/A 65000 rpm | N/A 9000 rpm | N/A 12500 rpm | N/A 30000 rpm | |||||
| Oil Mist Speed Rating Max. n3 | N/A 60000 rpm | N/A 80000 rpm | N/A 12000 rpm | N/A 18000 rpm | N/A 35000 rpm | |||||
|
|
||||||||||