7100-KRD Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Unit of Measure
| Items |
7100-KRD 7100-KRD Series Matched Angular Contact Ball Bearing Assemblies |
7101-KRD 7100-KRD Series Matched Angular Contact Ball Bearing Assemblies |
7102-KRD 7100-KRD Series Matched Angular Contact Ball Bearing Assemblies |
7103-KRD 7100-KRD Series Matched Angular Contact Ball Bearing Assemblies |
7104-KRD 7100-KRD Series Matched Angular Contact Ball Bearing Assemblies |
|||||
| Bore d | N/A 10.000 mm | N/A 12.000 mm | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | |||||
| Outside Diameter D1 | N/A 26.0000 mm | N/A 28.0000 mm | N/A 32.0000 mm | N/A 35.0000 mm | N/A 42.0000 mm | |||||
| Width B | N/A 16.00 mm | N/A 16.00 mm | N/A 18.00 mm | N/A 20.00 mm | N/A 24.00 mm | |||||
| Fillet Radius ra | N/A 0.30 mm | N/A 0.30 mm | N/A 0.30 mm | N/A 0.30 mm | N/A 0.64 mm | |||||
| Fillet Radius rb | N/A 0.10 mm | N/A 0.10 mm | N/A 0.10 mm | N/A 0.10 mm | N/A 0.30 mm | |||||
| Grease Speed Rating n1 | N/A 24000 rpm | N/A 20000 rpm | N/A 18000 rpm | N/A 15000 rpm | N/A 13000 rpm | |||||
| Oil Speed Rating n2 | N/A 31000 rpm | N/A 26000 rpm | N/A 22000 rpm | N/A 20000 rpm | N/A 17000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 7610 N | N/A 8060 N | N/A 8840 N | N/A 12500 N | N/A 15600 N | |||||
| Basic Static Radial Load Rating Co | N/A 4150 N | N/A 5000 N | N/A 5850 N | N/A 8500 N | N/A 11400 N | |||||
|
|
||||||||||



