300-RD Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Unit of Measure
| Items |
301-RD 300-RD Series Matched Angular Contact Ball Bearing Assemblies |
302-RD 300-RD Series Matched Angular Contact Ball Bearing Assemblies |
303-RD 300-RD Series Matched Angular Contact Ball Bearing Assemblies |
304-RD 300-RD Series Matched Angular Contact Ball Bearing Assemblies |
305-RD 300-RD Series Matched Angular Contact Ball Bearing Assemblies |
|||||
| Bore d | N/A 12.000 mm | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | N/A 25.000 mm | |||||
| Outside Diameter D1 | N/A 37.0000 mm | N/A 42.0000 mm | N/A 47.0000 mm | N/A 52.0000 mm | N/A 62.0000 mm | |||||
| Width B | N/A 24.00 mm | N/A 26.00 mm | N/A 28.00 mm | N/A 30.00 mm | N/A 34.00 mm | |||||
| Fillet Radius ra | N/A 1.00 mm | |||||||||
| Fillet Radius rb | N/A 0.60 mm | |||||||||
| Grease Speed Rating n1 | N/A 15000 rpm | N/A 14000 rpm | N/A 13000 rpm | N/A 10000 rpm | N/A 8800 rpm | |||||
| Oil Speed Rating n2 | N/A 19000 rpm | N/A 16000 rpm | N/A 15000 rpm | N/A 13000 rpm | N/A 11000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 17200 N | N/A 19900 N | N/A 23800 N | N/A 32500 N | N/A 37700 N | |||||
| Basic Static Radial Load Rating Co | N/A 9800 N | N/A 12900 N | N/A 16300 N | N/A 22400 N | N/A 30500 N | |||||
|
|
||||||||||



