7300-PJD Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Unit of Measure
| Items |
7304-PJD 7300-PJD Series Matched Angular Contact Ball Bearing Assemblies |
7305-PJD 7300-PJD Series Matched Angular Contact Ball Bearing Assemblies |
7306-PJD 7300-PJD Series Matched Angular Contact Ball Bearing Assemblies |
7307-PJD 7300-PJD Series Matched Angular Contact Ball Bearing Assemblies |
7308-PJD 7300-PJD Series Matched Angular Contact Ball Bearing Assemblies |
|||||
| Bore d | N/A 20.000 mm | N/A 25.000 mm | N/A 30.000 mm | N/A 35.000 mm | N/A 40.000 mm | |||||
| Outside Diameter D1 | N/A 52.0000 mm | N/A 62.0000 mm | N/A 72.0000 mm | N/A 80.0000 mm | N/A 90.0000 mm | |||||
| Width B | N/A 30.00 mm | N/A 34.00 mm | N/A 38.00 mm | N/A 42.00 mm | N/A 62.00 mm | |||||
| Fillet Radius ra | N/A 1.00 mm | N/A 1.00 mm | N/A 1.00 mm | N/A 1.50 mm | N/A 1.50 mm | |||||
| Fillet Radius rb | N/A 0.60 mm | N/A 0.60 mm | N/A 0.60 mm | N/A 1.00 mm | N/A 1.00 mm | |||||
| Grease Speed Rating n1 | N/A 9000 rpm | N/A 7500 rpm | N/A 6700 rpm | N/A 6000 rpm | N/A 5300 rpm | |||||
| Oil Speed Rating n2 | N/A 13000 rpm | N/A 10000 rpm | N/A 9000 rpm | N/A 8000 rpm | N/A 7000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 30700 N | N/A 42300 N | N/A 55900 N | N/A 62400 N | N/A 79300 N | |||||
| Basic Static Radial Load Rating Co | N/A 20800 N | N/A 31000 N | N/A 42500 N | N/A 49000 N | N/A 65500 N | |||||
|
|
||||||||||



