7200-PJD Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Unit of Measure
| Items |
7205-PJD 7200-PJD Series Matched Angular Contact Ball Bearing Assemblies |
7206-PJD 7200-PJD Series Matched Angular Contact Ball Bearing Assemblies |
7207-PJD 7200-PJD Series Matched Angular Contact Ball Bearing Assemblies |
7208-PJD 7200-PJD Series Matched Angular Contact Ball Bearing Assemblies |
7209-PJD 7200-PJD Series Matched Angular Contact Ball Bearing Assemblies |
|||||
| Bore d | N/A 25.000 mm | N/A 30.000 mm | N/A 35.000 mm | N/A 40.000 mm | N/A 45.000 mm | |||||
| Outside Diameter D1 | N/A 52.0000 mm | N/A 62.0000 mm | N/A 72.0000 mm | N/A 80.0000 mm | N/A 85.0000 mm | |||||
| Width B | N/A 30.00 mm | N/A 32.00 mm | N/A 34.00 mm | N/A 36.00 mm | N/A 38.00 mm | |||||
| Fillet Radius ra | N/A 1.00 mm | |||||||||
| Fillet Radius rb | N/A 0.60 mm | |||||||||
| Grease Speed Rating n1 | N/A 8500 rpm | N/A 7500 rpm | N/A 6300 rpm | N/A 5600 rpm | N/A 5300 rpm | |||||
| Oil Speed Rating n2 | N/A 12000 rpm | N/A 10000 rpm | N/A 8500 rpm | N/A 7500 rpm | N/A 7000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 25100 N | N/A 39000 N | N/A 50700 N | N/A 59200 N | N/A 61800 N | |||||
| Basic Static Radial Load Rating Co | N/A 20400 N | N/A 31000 N | N/A 41500 N | N/A 52000 N | N/A 56000 N | |||||
|
|
||||||||||



