5400-C Series Double Row Angular Contact Ball Bearings
Double Row Angular Contact Ball Bearings
Unit of Measure
| Items |
5406C 5400-C Series Double Row Angular Contact Ball Bearings |
5407C 5400-C Series Double Row Angular Contact Ball Bearings |
5408C 5400-C Series Double Row Angular Contact Ball Bearings |
5409C 5400-C Series Double Row Angular Contact Ball Bearings |
5410C 5400-C Series Double Row Angular Contact Ball Bearings |
|||||
| Bore d | N/A 30.000 mm | N/A 35.000 mm | N/A 40.000 mm | N/A 45.000 mm | N/A 50.000 mm | |||||
| Outside Diameter D1 | N/A 90.0000 mm | N/A 100.0000 mm | N/A 110.0000 mm | N/A 120.0000 mm | N/A 130.0000 mm | |||||
| Width B | N/A 39.70 mm | N/A 44.40 mm | N/A 49.20 mm | N/A 54.00 mm | N/A 58.70 mm | |||||
| Fillet Radius ra | N/A 1.50 mm | N/A 1.50 mm | N/A 2.00 mm | N/A 2.00 mm | N/A 2.00 mm | |||||
| Grease Speed Rating n1 | N/A 5300 rpm | N/A 4800 rpm | N/A 4300 rpm | N/A 4000 rpm | N/A 3600 rpm | |||||
| Oil Speed Rating n2 | N/A 7000 rpm | N/A 6300 rpm | N/A 5600 rpm | N/A 5300 rpm | N/A 4800 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 67600 N | N/A 76100 N | N/A 88400 N | N/A 112000 N | N/A 143000 N | |||||
| Basic Static Radial Load Rating Co | N/A 45000 N | N/A 49000 N | N/A 57000 N | N/A 78000 N | N/A 102000 N | |||||
|
|
||||||||||



