ZPB-ZM Series Cast Iron Pilow Block ZMaRC Units - Coated Insert Bearing Inch
Marathon Units Inch
Unit of Measure
| Items |
ZPB012ZM ZPB-ZM Series Cast Iron Pilow Block ZMaRC Units - Coated Insert Bearing Inch |
ZPB015ZM ZPB-ZM Series Cast Iron Pilow Block ZMaRC Units - Coated Insert Bearing Inch |
ZPB100ZM ZPB-ZM Series Cast Iron Pilow Block ZMaRC Units - Coated Insert Bearing Inch |
ZPB102ZM ZPB-ZM Series Cast Iron Pilow Block ZMaRC Units - Coated Insert Bearing Inch |
ZPB103ZM ZPB-ZM Series Cast Iron Pilow Block ZMaRC Units - Coated Insert Bearing Inch |
|||||
| Shaft Diameter D | N/A 3/4 in | N/A 15/16 in | N/A 1 in | N/A 1 1/8 in | N/A 1 3/16 in | |||||
| Width A | N/A 1.2500 in | N/A 1.4375 in | N/A 1.4375 in | N/A 1.5781 in | N/A 1.5781 in | |||||
| Dimension A1 | N/A 0.8281 in | N/A 0.8750 in | N/A 0.8750 in | N/A 1.0000 in | N/A 1.0000 in | |||||
| Height H | N/A 2.5000 in | N/A 2.7500 in | N/A 2.7500 in | N/A 3.2344 in | N/A 3.2344 in | |||||
| Dimension H1 | N/A 1.3125 in | N/A 1.4375 in | N/A 1.4375 in | N/A 1.6875 in | N/A 1.6875 in | |||||
| Dimension H2 | N/A 0.5469 in | N/A 0.6250 in | N/A 0.6250 in | N/A 0.6563 in | N/A 0.6563 in | |||||
| Distance JMIN | N/A 3.4688 in | N/A 3.7031 in | N/A 3.7031 in | N/A 4.2500 in | N/A 4.2500 in | |||||
| Distance JMAX | N/A 4.1719 in | N/A 4.3281 in | N/A 4.3281 in | N/A 5.0000 in | N/A 5.0000 in | |||||
| Dimension L | N/A 5.0000 in | N/A 5.1250 in | N/A 5.1250 in | N/A 5.9844 in | N/A 5.9844 in | |||||
| Dimension N | N/A 0.8125 in | N/A 0.7656 in | N/A 0.7656 in | N/A 0.9219 in | N/A 0.9219 in | |||||
| Dimension N1 | N/A 0.4531 in | N/A 0.4531 in | N/A 0.4531 in | N/A 0.5469 in | N/A 0.5469 in | |||||
| Dimension S1 | N/A 0.7188 in | N/A 0.7813 in | N/A 0.7813 in | N/A 0.8750 in | N/A 0.8750 in | |||||
| Weight W | N/A 1.40 lb | N/A 1.75 lb | N/A 1.70 lb | N/A 2.85 lb | N/A 2.85 lb | |||||
| Basic Dynamic Radial Load Rating | N/A 2860 lbf | N/A 3150 lbf | N/A 3150 lbf | N/A 4380 lbf | N/A 4380 lbf | |||||
| Basic Static Radial Load Rating Co | N/A 1470 lbf | N/A 1750 lbf | N/A 1750 lbf | N/A 2520 lbf | N/A 2520 lbf | |||||
| Insert Bearing IB | N/A ZMaRC | |||||||||
|
|
||||||||||