CTW-SS Series Stainless Steel Insert Bearings Inch
Marathon Units Inch
Unit of Measure
| Items |
CTW012SS CTW-SS Series Stainless Steel Insert Bearings Inch |
CTW100SS CTW-SS Series Stainless Steel Insert Bearings Inch |
CTW103SS CTW-SS Series Stainless Steel Insert Bearings Inch |
CTW104SSR CTW-SS Series Stainless Steel Insert Bearings Inch |
CTW104SS CTW-SS Series Stainless Steel Insert Bearings Inch |
|||||
| Shaft Diameter D | N/A 3/4 in | N/A 1 in | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 1/4 in | |||||
| Width A | N/A 1.3750 in | N/A 1.3750 in | N/A 1.6250 in | N/A 1.6250 in | N/A 1.6250 in | |||||
| Dimension L | N/A 3.6875 in | N/A 3.8125 in | N/A 4.3750 in | N/A 4.3750 in | N/A 4.8125 in | |||||
| Dimension D2 | N/A 2.3750 in | N/A 2.4375 in | N/A 2.7500 in | N/A 2.7500 in | N/A 3.0000 in | |||||
| Dimension H | N/A 1.0625 in | N/A 1.0625 in | N/A 1.1563 in | N/A 1.1563 in | N/A 1.1563 in | |||||
| Dimension G | N/A 0.4375 in | N/A 0.4375 in | N/A 0.3750 in | N/A 0.3750 in | N/A 0.3750 in | |||||
| Pin Dia A1 | N/A 0.5313 in | |||||||||
| Dimension J | N/A 1.4375 in | N/A 1.4375 in | N/A 1.6250 in | N/A 1.6250 in | N/A 1.6250 in | |||||
| Dimension B | N/A 3.6250 in | N/A 3.6250 in | N/A 4.1250 in | N/A 4.1250 in | N/A 4.1250 in | |||||
| Dimension C | N/A 3.0000 in | N/A 3.0000 in | N/A 3.5000 in | N/A 3.5000 in | N/A 3.5000 in | |||||
| Dimension N | N/A 0.6563 in | N/A 0.6563 in | N/A 0.7813 in | N/A 0.7813 in | N/A 0.7813 in | |||||
| Dimension S1 | N/A 0.7188 in | N/A 0.7813 in | N/A 0.8750 in | N/A 1.0000 in | N/A 1.0000 in | |||||
| Weight W | N/A 0.81 lb | N/A 0.87 lb | N/A 1.40 lb | N/A 1.70 lb | N/A 1.70 lb | |||||
| Basic Dynamic Radial Load Rating | N/A 2380 lbf | N/A 2520 lbf | N/A 3510 lbf | N/A 3510 lbf | N/A 4560 lbf | |||||
| Basic Static Radial Load Rating Co | N/A 1470 lbf | N/A 1750 lbf | N/A 2250 lbf | N/A 2520 lbf | N/A 3440 lbf | |||||
| Insert Bearing IB | N/A Stainless Steel | |||||||||
|
|
||||||||||



