Z4F-ZM Series ZMaRC Coated Insert Bearings Metric
Marathon Units Metric
Unit of Measure
| Items |
Z4F20ZM Z4F-ZM Series ZMaRC Coated Insert Bearings Metric |
Z4F25ZM Z4F-ZM Series ZMaRC Coated Insert Bearings Metric |
Z4F30ZM Z4F-ZM Series ZMaRC Coated Insert Bearings Metric |
Z4F35ZM Z4F-ZM Series ZMaRC Coated Insert Bearings Metric |
Z4F40ZM Z4F-ZM Series ZMaRC Coated Insert Bearings Metric |
|||||
| Shaft Diameter D | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
| Dimension A1 | N/A 28.6 mm | N/A 30.2 mm | N/A 32.5 mm | N/A 34.9 mm | N/A 38.9 mm | |||||
| Dimension A2 | N/A 15.9 mm | N/A 15.9 mm | N/A 15.1 mm | N/A 15.9 mm | N/A 16.7 mm | |||||
| Dimension DA | N/A 68.5 mm | N/A 74.6 mm | N/A 93.7 mm | N/A 106.4 mm | N/A 115.9 mm | |||||
| Distance J | N/A 63.5 mm | N/A 69.9 mm | N/A 82.6 mm | N/A 92.1 mm | N/A 101.6 mm | |||||
| Dimension L | N/A 85.7 mm | N/A 95.3 mm | N/A 108.0 mm | N/A 117.5 mm | N/A 130.2 mm | |||||
| Diameter N | N/A 11.1 mm | N/A 12.7 mm | N/A 12.7 mm | N/A 14.3 mm | N/A 14.3 mm | |||||
| Height T | N/A 38.8 mm | N/A 38.8 mm | N/A 42.2 mm | N/A 46.4 mm | N/A 54.2 mm | |||||
| Weight W | N/A 0.61 kg | N/A 0.82 kg | N/A 1.20 kg | N/A 1.50 kg | N/A 2.00 kg | |||||
| Basic Dynamic Radial Load Rating C | N/A 12700 N | N/A 14000 N | N/A 19500 N | N/A 25500 N | N/A 30700 N | |||||
| Basic Static Radial Load Rating Co | N/A 6550 N | N/A 7800 N | N/A 11200 N | N/A 15300 N | N/A 19000 N | |||||
| Insert Bearing IB | N/A ZMaRC | |||||||||
|
|
||||||||||



