SPB-SS SeriesCast Stainless Steel Iron Pilow Block Units - Insert Bearings Metric
Marathon Units Metric
Unit of Measure
| Items |
SPB20SS SPB-SS SeriesCast Stainless Steel Iron Pilow Block Units - Insert Bearings Metric |
SPB25SS SPB-SS SeriesCast Stainless Steel Iron Pilow Block Units - Insert Bearings Metric |
SPB30SS SPB-SS SeriesCast Stainless Steel Iron Pilow Block Units - Insert Bearings Metric |
SPB35SS SPB-SS SeriesCast Stainless Steel Iron Pilow Block Units - Insert Bearings Metric |
SPB40SS SPB-SS SeriesCast Stainless Steel Iron Pilow Block Units - Insert Bearings Metric |
|||||
| Shaft Diameter D | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
| Width A | N/A 32.0 mm | N/A 36.0 mm | N/A 39.7 mm | N/A 44.5 mm | N/A 47.6 mm | |||||
| Dimension A1 | N/A 19.0 mm | N/A 22.0 mm | N/A 25.4 mm | N/A 28.6 mm | N/A 31.2 mm | |||||
| Height H | N/A 64.0 mm | N/A 70.0 mm | N/A 82.0 mm | N/A 93.0 mm | N/A 99.0 mm | |||||
| Dimension H1 | N/A 33.3 mm | N/A 36.5 mm | N/A 42.9 mm | N/A 47.6 mm | N/A 49.2 mm | |||||
| Dimension H2 | N/A 14.0 mm | N/A 16.0 mm | N/A 16.5 mm | N/A 19.0 mm | N/A 19.0 mm | |||||
| Distance JMIN | N/A 87.3 mm | N/A 93.7 mm | N/A 108.0 mm | N/A 119.1 mm | N/A 125.4 mm | |||||
| Distance JMAX | N/A 106.4 mm | N/A 109.5 mm | N/A 127.0 mm | N/A 133.4 mm | N/A 146.0 mm | |||||
| Dimension L | N/A 127.0 mm | N/A 130.0 mm | N/A 152.4 mm | N/A 160.3 mm | N/A 174.6 mm | |||||
| Dimension N | N/A 20.5 mm | N/A 19.1 mm | N/A 23.8 mm | N/A 21.4 mm | N/A 24.6 mm | |||||
| Dimension N1 | N/A 11.5 mm | N/A 11.5 mm | N/A 14.3 mm | N/A 14.3 mm | N/A 14.3 mm | |||||
| Dimension S1 | N/A 18.3 mm | N/A 19.8 mm | N/A 22.2 mm | N/A 25.4 mm | N/A 30.0 mm | |||||
| Basic Dynamic Radial Load Rating C | N/A 10600 N | N/A 11200 N | N/A 15600 N | N/A 20300 N | N/A 24700 N | |||||
| Basic Static Radial Load Rating Co | N/A 6550 N | N/A 7800 N | N/A 11200 N | N/A 15300 N | N/A 19000 N | |||||
| Insert Bearing IB | N/A Stainless Steel | |||||||||
|
|
||||||||||