CTW-SS Series Stainless Steel Insert Bearings Metric
Marathon Units Metric
Unit of Measure
| Items |
CTW20SS CTW-SS Series Stainless Steel Insert Bearings Metric |
CTW25SS CTW-SS Series Stainless Steel Insert Bearings Metric |
CTW30SS CTW-SS Series Stainless Steel Insert Bearings Metric |
CTW35SS CTW-SS Series Stainless Steel Insert Bearings Metric |
CTW40SS CTW-SS Series Stainless Steel Insert Bearings Metric |
|||||
| Shaft Diameter D | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
| Width A | N/A 34.9 mm | N/A 34.9 mm | N/A 41.3 mm | N/A 41.3 mm | N/A 49.2 mm | |||||
| Dimension L | N/A 93.7 mm | N/A 96.8 mm | N/A 111.1 mm | N/A 122.2 mm | N/A 139.7 mm | |||||
| Dimension D2 | N/A 60.3 mm | N/A 61.9 mm | N/A 69.9 mm | N/A 76.2 mm | N/A 87.3 mm | |||||
| Dimension H | N/A 27.0 mm | N/A 27.0 mm | N/A 29.4 mm | N/A 29.4 mm | N/A 38.1 mm | |||||
| Dimension G | N/A 11.1 mm | N/A 11.1 mm | N/A 9.5 mm | N/A 9.5 mm | N/A 14.3 mm | |||||
| Pin Dia A1 | N/A 13.5 mm | N/A 13.5 mm | N/A 13.5 mm | N/A 13.5 mm | N/A 17.5 mm | |||||
| Dimension J | N/A 36.5 mm | N/A 36.5 mm | N/A 41.3 mm | N/A 41.3 mm | N/A 49.2 mm | |||||
| Dimension B | N/A 92.1 mm | N/A 92.1 mm | N/A 104.8 mm | N/A 104.8 mm | N/A 114.3 mm | |||||
| Dimension C | N/A 76.2 mm | N/A 76.2 mm | N/A 88.9 mm | N/A 88.9 mm | N/A 101.6 mm | |||||
| Dimension N | N/A 16.7 mm | N/A 16.7 mm | N/A 19.8 mm | N/A 19.8 mm | N/A 27.0 mm | |||||
| Dimension S1 | N/A 18.3 mm | N/A 19.8 mm | N/A 22.2 mm | N/A 25.4 mm | N/A 30.0 mm | |||||
| Weight W | N/A 0.37 kg | N/A 0.39 kg | N/A 0.64 kg | N/A 0.68 kg | N/A 1.10 kg | |||||
| Basic Dynamic Radial Load Rating | N/A 10600 N | N/A 11200 N | N/A 15600 N | N/A 20300 N | N/A 24700 N | |||||
| Basic Static Radial Load Rating Co | N/A 6500 N | N/A 7800 N | N/A 11200 N | N/A 15300 N | N/A 19000 N | |||||
| Insert Bearing IB | N/A Stainless Steel | |||||||||
|
|
||||||||||



