Print Back
Speciality Bearings Felt Seal Replacement Bearings 8000 One Seal
Unit of Measure
1 2 3 

Item #

Bore d

Outside Diameter D1

Width - Overall B

Basic Radial Load Rating-Dynamic DC

Basic Radial Load Rating-Static SCO

Speed Rating-Single and Double Sealed Grease SDG

8008 N/A 8.000 mm N/A 24.0000 mm N/A 10.3 mm N/A 3320 N N/A 1430 N N/A 23000 rpm
8013 N/A 13.000 mm N/A 32.0000 mm N/A 12.7 mm N/A 3890 N N/A 3050 N N/A 15000 rpm
8014 N/A 14.000 mm N/A 35.0000 mm N/A 12.7 mm N/A 7610 N N/A 3650 N N/A 13000 rpm
8016 N/A 16.000 mm N/A 35.0000 mm N/A 12.7 mm N/A 7610 N N/A 3650 N N/A 13000 rpm
8026 N/A 26.000 mm N/A 52.0000 mm N/A 15.9 mm N/A 14000 N N/A 8000 N N/A 8500 rpm
8038 N/A 8.000 mm N/A 22.0000 mm N/A 10.3 mm N/A 3320 N N/A 1370 N N/A 23000 rpm
8500 N/A 10.000 mm N/A 30.0000 mm N/A 12.7 mm N/A 5070 N N/A 2400 N N/A 17000 rpm
8501 N/A 12.000 mm N/A 32.0000 mm N/A 12.7 mm N/A 6760 N N/A 3050 N N/A 15000 rpm
8502 N/A 15.000 mm N/A 35.0000 mm N/A 12.7 mm N/A 7610 N N/A 3750 N N/A 13000 rpm
8503 N/A 17.000 mm N/A 40.0000 mm N/A 14.3 mm N/A 9560 N N/A 4800 N N/A 12000 rpm
8504 N/A 20.000 mm N/A 47.0000 mm N/A 15.9 mm N/A 13000 N N/A 6700 N N/A 10000 rpm
8505 N/A 25.000 mm N/A 52.0000 mm N/A 15.9 mm N/A 14000 N N/A 8000 N N/A 8500 rpm
8506 N/A 30.000 mm N/A 62.0000 mm N/A 20.0 mm N/A 19500 N N/A 11400 N N/A 7500 rpm
8507 N/A 35.000 mm N/A 72.0000 mm N/A 21.0 mm N/A 25500 N N/A 15300 N N/A 6300 rpm
8508 N/A 40.000 mm N/A 80.0000 mm N/A 24.0 mm N/A 29100 N N/A 18000 N N/A 5600 rpm
8605 N/A 25.000 mm N/A 62.0000 mm N/A 21.0 mm N/A 15900 N N/A 8000 N N/A 7500 rpm
WC87008 N/A 8.000 mm N/A 24.0000 mm N/A 10.3 mm N/A 3320 N N/A 1430 N N/A 23000 rpm
WC87016 N/A 16.000 mm N/A 35.0000 mm N/A 12.7 mm N/A 7610 N N/A 3750 N N/A 13000 rpm
WC87500 N/A 10.000 mm N/A 30.0000 mm N/A 12.7 mm N/A 5070 N N/A 2400 N N/A 17000 rpm
WC87501 N/A 12.000 mm N/A 32.0000 mm N/A 12.7 mm N/A 6890 N N/A 2400 N N/A 15000 rpm
WC87502 N/A 15.000 mm N/A 35.0000 mm N/A 12.7 mm N/A 7610 N N/A 3750 N N/A 13000 rpm
WC87503 N/A 17.000 mm N/A 40.0000 mm N/A 14.3 mm N/A 9560 N N/A 4800 N N/A 12000 rpm
WC87504 N/A 20.000 mm N/A 47.0000 mm N/A 15.9 mm N/A 13000 N N/A 6700 N N/A 10000 rpm
87007 N/A 7.000 mm N/A 24.0000 mm N/A 10.3 mm N/A 3320 N N/A 1430 N N/A 23000 rpm
87008 N/A 8.000 mm N/A 24.0000 mm N/A 10.3 mm N/A 3320 N N/A 1430 N N/A 23000 rpm
Unit of Measure
1 2 3