Print Back
XLS Series Single Row Angular Contact Ball Bearings
Unit of Measure
1 2 

Item #

Bore d

Outside Diameter D1

Width B

Grease Speed Rating n1

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

XLS-7 1/4 N/A 7.250 in N/A 9.7500 in N/A 1.2500 in N/A 2300 rpm N/A 121000 N N/A 166000 N
XLS-7 3/4 N/A 7.750 in N/A 10.5000 in N/A 1.3750 in N/A 2100 rpm N/A 138000 N N/A 193000 N
XLS-8 N/A 8.000 in N/A 10.7500 in N/A 1.3750 in N/A 2100 rpm N/A 140000 N N/A 200000 N
XLS-8 1/4 N/A 8.250 in N/A 11.0000 in N/A 1.3750 in N/A 2100 rpm N/A 140000 N N/A 204000 N
XLS-8 1/2 N/A 8.500 in N/A 11.5000 in N/A 1.5000 in N/A 2000 rpm N/A 163000 N N/A 232000 N
XLS-9 N/A 9.000 in N/A 12.0000 in N/A 1.5000 in N/A 1900 rpm N/A 182000 N N/A 260000 N
XLS-10 N/A 10.000 in N/A 13.2500 in N/A 1.6250 in N/A 1600 rpm N/A 190000 N N/A 290000 N
Unit of Measure
1 2