Print Back
XLS Series Single Row Angular Contact Ball Bearings
Unit of Measure
1 2 

Item #

Bore d

Outside Diameter D1

Width B

Grease Speed Rating n1

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

XLS-1 3/8 N/A 1.375 in N/A 2.5625 in N/A 0.5625 in N/A 11000 rpm N/A 22500 N N/A 15600 N
XLS-1 1/2 N/A 1.500 in N/A 2.6875 in N/A 0.5625 in N/A 9800 rpm N/A 23800 N N/A 17000 N
XLS-1 5/8 N/A 1.625 in N/A 2.8750 in N/A 0.5625 in N/A 9000 rpm N/A 24200 N N/A 18600 N
XLS-1 3/4 N/A 1.750 in N/A 3.0000 in N/A 0.5625 in N/A 8200 rpm N/A 25100 N N/A 20000 N
XLS-1 7/8 N/A 1.875 in N/A 3.1875 in N/A 0.6250 in N/A 8200 rpm N/A 29600 N N/A 23600 N
XLS-2 N/A 2.000 in N/A 3.3125 in N/A 0.6250 in N/A 7800 rpm N/A 32000 N N/A 25500 N
XLS-2 1/8 N/A 2.125 in N/A 3.4375 in N/A 0.6250 in N/A 7400 rpm N/A 30200 N N/A 25500 N
XLS-2 1/4 N/A 2.250 in N/A 3.5625 in N/A 0.6250 in N/A 7100 rpm N/A 31200 N N/A 27000 N
XLS-2 1/2-S N/A 2.500 in N/A 3.8750 in N/A 0.6875 in N/A 6500 rpm N/A 26000 N N/A 22000 N
XLS-2 1/2-S N/A 2.500 in N/A 3.8750 in N/A 0.6875 in N/A 6400 rpm N/A 32500 N N/A 31000 N
XLS-2 5/8 N/A 2.625 in N/A 4.1250 in N/A 0.6875 in N/A 6100 rpm N/A 42300 N N/A 39000 N
XLS-2 3/4 N/A 2.750 in N/A 4.1250 in N/A 0.6875 in N/A 6000 rpm N/A 42300 N N/A 39000 N
XLS-3 N/A 3.000 in N/A 4.5000 in N/A 0.7500 in N/A 5500 rpm N/A 44200 N N/A 44000 N
XLS-3 1/4 N/A 3.250 in N/A 4.7500 in N/A 0.7500 in N/A 5100 rpm N/A 44900 N N/A 46500 N
XLS-3 1/2 N/A 3.500 in N/A 5.0000 in N/A 0.7500 in N/A 4800 rpm N/A 47500 N N/A 51000 N
XLS-3 3/4 N/A 3.750 in N/A 5.2500 in N/A 0.7500 in N/A 4500 rpm N/A 47500 N N/A 53000 N
XLS-4 1/4 N/A 4.250 in N/A 6.0000 in N/A 0.8750 in N/A 3900 rpm N/A 61800 N N/A 69500 N
XLS-4 1/2 N/A 4.500 in N/A 6.2500 in N/A 0.8750 in N/A 3800 rpm N/A 61800 N N/A 73500 N
XLS-4 3/4 N/A 4.750 in N/A 6.5000 in N/A 0.8750 in N/A 3600 rpm N/A 63700 N N/A 76500 N
XLS-5 N/A 5.000 in N/A 7.0000 in N/A 1.0000 in N/A 3400 rpm N/A 7800 N N/A 91500 N
XLS-5 1/2 N/A 5.500 in N/A 7.5000 in N/A 1.0000 in N/A 3100 rpm N/A 79300 N N/A 100000 N
XLS-6 N/A 6.000 in N/A 8.0000 in N/A 1.0000 in N/A 2900 rpm N/A 81900 N N/A 108000 N
XLS-6 1/4 N/A 6.250 in N/A 8.5000 in N/A 1.1250 in N/A 2700 rpm N/A 97500 N N/A 129000 N
XLS-6 1/2 N/A 6.500 in N/A 8.7500 in N/A 1.1250 in N/A 2600 rpm N/A 99500 N N/A 134000 N
XLS-7 N/A 7.000 in N/A 9.5000 in N/A 1.2500 in N/A 2400 rpm N/A 119000 N N/A 160000 N
Unit of Measure
1 2