Print Back
100-KR Series Single Row Angular Contact Ball Bearings
Unit of Measure
1 2 

Item #

Bore d

Outside Diameter D1

Width B

Grease Speed Rating n1

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

128-KR N/A 140.000 mm N/A 210.0000 mm N/A 33.00 mm N/A 3000 rpm N/A 135000 N N/A 153000 N
130-KR N/A 150.000 mm N/A 225.0000 mm N/A 33.00 mm N/A 2600 rpm N/A 156000 N N/A 176000 N
132-KR N/A 160.000 mm N/A 240.0000 mm N/A 38.00 mm N/A 2400 rpm N/A 178000 N N/A 204000 N
134-KR N/A 170.000 mm N/A 260.0000 mm N/A 42.00 mm N/A 2200 rpm N/A 212000 N N/A 245000 N
136-KR N/A 180.000 mm N/A 280.0000 mm N/A 46.00 mm N/A 2000 rpm N/A 234000 N N/A 290000 N
138-KR N/A 190.000 mm N/A 290.0000 mm N/A 46.00 mm N/A 2000 rpm N/A 242000 N N/A 305000 N
140-KR N/A 200.000 mm N/A 310.0000 mm N/A 51.00 mm N/A 1900 rpm N/A 276000 N N/A 355000 N
144-KR N/A 220.000 mm N/A 340.0000 mm N/A 56.00 mm N/A 1800 rpm N/A 345000 N N/A 480000 N
148-KR N/A 240.000 mm N/A 360.0000 mm N/A 56.00 mm N/A 1700 rpm N/A 351000 N N/A 510000 N
152-KR N/A 260.000 mm N/A 400.0000 mm N/A 65.00 mm N/A 1500 rpm N/A 423000 N N/A 655000 N
156-KR N/A 280.000 mm N/A 420.0000 mm N/A 65.00 mm N/A 1400 rpm N/A 436000 N N/A 695000 N
160-KR N/A 300.000 mm N/A 460.0000 mm N/A 74.00 mm N/A 1200 rpm N/A 520000 N N/A 850000 N
164-KR N/A 320.000 mm N/A 480.0000 mm N/A 74.00 mm N/A 1100 rpm N/A 527000 N N/A 900000 N
Unit of Measure
1 2