Print Back
100-KR Series Single Row Angular Contact Ball Bearings
Unit of Measure
1 2 

Item #

Bore d

Outside Diameter D1

Width B

Grease Speed Rating n1

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

100-KR N/A 10.000 mm N/A 26.0000 mm N/A 8.00 mm N/A 30000 rpm N/A 4940 N N/A 2280 N
101-KR N/A 12.000 mm N/A 28.0000 mm N/A 8.00 mm N/A 26000 rpm N/A 5530 N N/A 2650 N
102-KR N/A 15.000 mm N/A 32.0000 mm N/A 9.00 mm N/A 22000 rpm N/A 6050 N N/A 3150 N
103-KR N/A 17.000 mm N/A 35.0000 mm N/A 10.00 mm N/A 19000 rpm N/A 8520 N N/A 4650 N
104-KR N/A 20.000 mm N/A 42.0000 mm N/A 12.00 mm N/A 17000 rpm N/A 10800 N N/A 6200 N
105-KR N/A 25.000 mm N/A 47.0000 mm N/A 12.00 mm N/A 15000 rpm N/A 12100 N N/A 7650 N
106-KR N/A 30.000 mm N/A 55.0000 mm N/A 13.00 mm N/A 12000 rpm N/A 15600 N N/A 10600 N
107-KR N/A 35.000 mm N/A 62.0000 mm N/A 14.00 mm N/A 10000 rpm N/A 18600 N N/A 13200 N
108-KR N/A 40.000 mm N/A 68.0000 mm N/A 15.00 mm N/A 9500 rpm N/A 19500 N N/A 14600 N
109-KR N/A 45.000 mm N/A 75.0000 mm N/A 16.00 mm N/A 9000 rpm N/A 24200 N N/A 19000 N
110-KR N/A 50.000 mm N/A 80.0000 mm N/A 16.00 mm N/A 8500 rpm N/A 25100 N N/A 20400 N
111-KR N/A 55.000 mm N/A 90.0000 mm N/A 18.00 mm N/A 7500 rpm N/A 33800 N N/A 28000 N
112-KR N/A 60.000 mm N/A 95.0000 mm N/A 18.00 mm N/A 6700 rpm N/A 35100 N N/A 30000 N
113-KR N/A 65.000 mm N/A 100.0000 mm N/A 18.00 mm N/A 6300 rpm N/A 35800 N N/A 32500 N
114-KR N/A 70.000 mm N/A 110.0000 mm N/A 20.00 mm N/A 6000 rpm N/A 42300 N N/A 40000 N
115-KR N/A 75.000 mm N/A 115.0000 mm N/A 20.00 mm N/A 5600 rpm N/A 43600 N N/A 42500 N
116-KR N/A 80.000 mm N/A 125.0000 mm N/A 22.00 mm N/A 5300 rpm N/A 55900 N N/A 54000 N
117-KR N/A 85.000 mm N/A 130.0000 mm N/A 22.00 mm N/A 5000 rpm N/A 57200 N N/A 57000 N
118-KR N/A 90.000 mm N/A 140.0000 mm N/A 24.00 mm N/A 4800 rpm N/A 68900 N N/A 68000 N
119-KR N/A 95.000 mm N/A 145.0000 mm N/A 24.00 mm N/A 4500 rpm N/A 83200 N N/A 80000 N
120-KR N/A 100.000 mm N/A 150.0000 mm N/A 24.00 mm N/A 4300 rpm N/A 71500 N N/A 76500 N
121-KR N/A 105.000 mm N/A 160.0000 mm N/A 26.00 mm N/A 4000 rpm N/A 85200 N N/A 90000 N
122-KR N/A 110.000 mm N/A 170.0000 mm N/A 28.00 mm N/A 3800 rpm N/A 99500 N N/A 102000 N
124-KR N/A 120.000 mm N/A 180.0000 mm N/A 28.00 mm N/A 3400 rpm N/A 101000 N N/A 110000 N
126-KR N/A 130.000 mm N/A 200.0000 mm N/A 33.00 mm N/A 3200 rpm N/A 138000 N N/A 150000 N
Unit of Measure
1 2